Enter a product part number, or a portion of a part number.

LPWA (Low Power Wide Area - the wireless network that can cover a wide area with low price and power saving) is a wireless communication network technology for IoT. Similarly, Bluetooth Low Energy realizes power saving with short distance radio. This IoT solution combines the two radio technologies together. It consists of "LPWA gateway" with LPWA / Bluetooth Low Energy functions, and "Bluetooth Low Energy tag" with Bluetooth Low Energy functions.
When a person, a car, or something with the "Bluetooth Low Energy tag" approaches the "LPWA gateway", it can be detected with the Bluetooth Low Energy functions, which will provide the access information to the cloud via LPWA.
By managing the place whereby the "LPWA gateway" is placed in advance, it is possible to identify "where" and "what" is approaching. This can be applied to various services or applications.

Parking space sharing service - Lending out vacant monthly-rented or personal parking lot, or vacant space as temporary use parking lot. It is possible to build the management system easily by installing the "Bluetooth Low Energy tags" on the cars, and the "LPWA gateways" in the parking lots to be shared.
"LPWA gateway" installed in the parking lot detects the approaching vehicles equipped with the "Bluetooth Low Energy tags" and notifies the cloud. You can see which cars, and where they are parked exactly on the cloud.
Identification of the parked cars and the start/end parking time

With the increase in the demand for delivery service due to expansion of the business from the Internet mail order, loss due to re-delivery in home delivery service is becoming a problem recently. Reduction of re-delivery due to customer's absence can be achieved with the Home Situation Management System.
Install the "LPWA gateway" at home. The returning of the person with "Bluetooth Low Energy tag" or "smartphone" with Bluetooth Low Energy function will be detected and be notified to the cloud. You can check who is at home from the cloud.
Identification of the person at home and the time he or she returns/leaves the house
In the actual service provision, it is necessary to be very careful in protecting and handling of the home information. For example, it is necessary to introduce a mechanism that enables subscribers to control the disclosure party, such as limiting the disclosure party to only a specific home delivery service company.
Murata LPWA Module (low power consumption; wide range communication) couples with Murata Bluetooth Low Energy Module (low power consumption; short range communication) - We propose this solution that combines the features of both companies.
With the cooperation with IoT / M2M cloud platform "CUMoNoSU", IoT cloud system can be easily constructed.
Murata Manufacturing Co., Ltd.:LPWA LoRa & SIGFOX module "Type ABZ"![]()
Murata Manufacturing Co., Ltd.:LPWA Cellular IoT module "Type 1SS"![]()
Murata Manufacturing Co., Ltd.:Bluetooth Low Energy module "Type ZY"![]()
Micro Technology Co., Ltd.:IoT Cloud Platfrom "CUMoNoSU (Kumonosu)"![]()
*We do not sell "LPWA/Bluetooth Low Energy Tag Linking Solution" as a finished product. This is just an example of how Murata products are used in actual applications.
Please make inquiries about our solutions introduced here using the contact form below.
Connectivity Solutions For NVIDIA🄬 JETSON™
Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.
VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT
Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.
Electric Imp IoT Connectivity Platform
Innovative platform which simply connects devices and the cloud
LPWA/Bluetooth® Low Energy Tag Linking Solution
"Condition" and "status" management solution utilizing LPWA
Integrated Wi-Fi+Bluetooth® MCU Modules
Integrated Wi-Fi, Bluetooth communication function and micro control unit in a single unit Easy to Use AT Command (Serial Communication)
Ayla IoT Platform
Ayla's end-to-end IoT software applications to provide secure and scalable connectivity, data analytics, and seamless user experiences. Ayla is solving the IoT so you don't have to.