Enter a product part number, or a portion of a part number.

Wi-Fi and Micro Control Unit (MCU) with ARM Cortex Core, are integrated into a single compact package.
Since it is possible to install the device driver, WPA2 and other supplicants, protocol stacks such as TCP/IP, Bluetooth profile, Application software, etc. into the MCU, customer's IoT devices can work easily, even without a host MCU.
Infineon WICED Studio SDK is a turn-key solution which can provide quick and easy development environment for IoT devices.
WICED supports many Wi-Fi functionalities such as STA/SoftAP mode, WPA2-PSK(AES), WPS and Wi-Fi Direct. WICED also supports Bluetooth Classic BR/EDR and Bluetooth Low Energy mode such as RFCOMM/SPP and GATT profile.
Supported protocols are not only basic protocols like TCP/IP, HTTP but also security protocols such as SSL/TLS, MQTT and Apple HomeKit for IoT.

Murata AT Command Software is simple serial command interface to add WiFi functionality on your existing devices. Type1LD supports UART interface and Type1GC/1PS support both UART and USB interface.

| Module | Type1PS | Type1GC | Type1LD |
|---|---|---|---|
| Part Number | LBWA1UZ1PS | LBWA1UZ1GC | LBEE5PA1LD |
| Chipset | |||
| Wi-Fi | Infineon CYW54907 | Infineon CYW43907 | Infineon CYW43438 |
| MCU | Infineon CYW54907 | Infineon CYW43907 | STMicroelectronics STM32F412 |
| Features | |||
| Wi-Fi | IEEE 802.11 a/b/g/n/ac | IEEE 802.11 a/b/g/n | IEEE 802.11 b/g/n |
| Bluetooth Version |
N/A | N/A | 4.2 BR/EDR/LE |
| Interface | UART/SPI/I2C/I2S/USB/Ethernet | UART/SPI/I2S/I2C/USB/Ethernet | UART/SPI/I2C/I2S |
| CPU Core | Cortex-R4 | Cortex-R4 | Cortex-M4F |
| CPU Clock (MHz) | 320MHz | 320MHz | 100MHz |
| Flash Memory | External | External | 1MB |
| RAM | 2MB | 2MB | 256KB |
| Dimensions | 10.0 × 10.0 × 1.20 | 10.0 × 10.0 × 1.20 | 8.90 × 7.80 × 1.20 |
Murata: Wi-Fi+Bluetooth MCU Module "Type 1LD"![]()
Murata: Wi-Fi MCU Module "Type 1GC"![]()
Murata: Wi-Fi MCU Module "Type 1PS"![]()
Infineon: Infineon IoT platform "WICED Studio"![]()
Please make inquiries about our solutions introduced here using the contact form below.
Connectivity Solutions For NVIDIA🄬 JETSON™
Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.
VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT
Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.
Electric Imp IoT Connectivity Platform
Innovative platform which simply connects devices and the cloud
LPWA/Bluetooth® Low Energy Tag Linking Solution
"Condition" and "status" management solution utilizing LPWA
Integrated Wi-Fi+Bluetooth® MCU Modules
Integrated Wi-Fi, Bluetooth communication function and micro control unit in a single unit Easy to Use AT Command (Serial Communication)
Ayla IoT Platform
Ayla's end-to-end IoT software applications to provide secure and scalable connectivity, data analytics, and seamless user experiences. Ayla is solving the IoT so you don't have to.