Wi-Fi sensing can be freely located in contrast to cameras.
We can accurately detect breathing and slight movement of children.
We can detect changes of environment by using real time sensing with combination TRM(WirelessAI™) Technology of Origin Wireless™ and Murata’s high reliability wireless module.
Camera | mmWave Radar | Wi-Fi | ||
---|---|---|---|---|
Method | Image | Radio | Radio | |
Usability | Flexibiliyt of sensor location | Fair | Fair | Good |
Calibration | - | Fair | Good | |
Detection capability | Breathing detection | Poor | Good | Good |
Motion detection | Good | Good | Good | |
Blind spots | Poor | Good | Good | |
Under blanket | Poor | Good | Good | |
localization | Good | Good | Poor |
Two Wi-Fi modules are required to detect a child in the car.
Existing Wi-Fi systems like in-vehicle infortainment(Car navigation) or telematic control unit can be used.
Wi-Fi sensing system can be built only by installing Originwireless software in either Wi-Fi system
Murata can provide ”Support Service for PoC Test" before you develop commercial product and service.
*Service offerings are subject to change without notice. Please contact us for details.
*We will provide evaluation kits to customers who will produce their products more than 10K a year.
Part Number | |
---|---|
Tentative P/N | CMEN1ZZABH-TEMP |
Chipset | |
WLAN | NXP Chipset 88W8897 |
Please make inquiries about our solutions introduced here using the contact form below.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.
VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT
Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.