Wi-Fi Audio Solution
Murata Manufacturing Co.,Ltd.
Overview
What is Wi-Fi Audio Solution?
By using Murata's Wireless LAN Smart module, Audio Evaluation Board, SDK (Software Development Kit) and Sample Application provided by the chipset vendor, anyone can develop high-quality Wi-Fi audio easily. To begin with, please watch the video below.
To Prepare the Environment Kit for Wireless Audio Development
Anyone can develop the wireless audio easily, using Murata's Wireless LAN Smart module, Audio Evaluation Board, and the SDK and Sample Application provided by the chipset vendor.
* We provide the EVK to someone who have a plan for the mass production over 100k pcs per year.
To Prepare the Environment Kit for Wireless Audio Development
HARDWARE
・Wireless LAN Smart module: Type1GC Wi-Fi (11 a/b/g/n) + ARM Cortex-R4
・Audio Evaluation Board: Stereo DAC, equipped with Amplifier
 
SOFTWARE
・Development Environment: WICED™ Studio Audio Sample Code (AirPlay®, HTTP Streaming), CODEC
 
*We do not sell "Wi-Fi Audio Solution" as a finished product. This is just an example of how Murata products are used in actual applications.
Inquiries
All inquiries for Wi-Fi Audio Solution will be processed through the inquiry form. Please click below to send your inquiry.
Inquiries

 

Features

 

High Quality Wi-Fi Audio Development is Made Simpler
・Easy wireless with built-in MCU Wi-Fi module
・High quality music data wireless transmission through Broadband communication
・Support various applications with SDK and Rich Sample Code

 

Solution to playing music through Wi-Fi.
Wi-Fi's bandwidth is wider than Bluetooth®'s.
Wireless transfer can be done without degrading the quality of the original sound source or cutting the range. It has the merit to play the music with very high sound quality.
Platform Component: Device

 

 

Connect to Smartphone or Tablet

 

It can effortlessly interchange the audio output from the smartphone / tablet to the speakers.
Connect to Smartphone or Table
Play Music from Multiple Speakers
Multiple speakers can be activated and played together simultaneously.
Play Music from Multiple Speakers
5.1ch Wireless Surround System
Furthermore, enabling wireless playback through the 5.1ch surround system, allows users to enjoy the feeling of being immerged in a live music.
5.1ch Wireless Surround System

 

Major components

 

To Prepare the Wireless Audio Development Kit
Murata Manufacturing: Audio Evaluation Board
 
* We provide the EVK to someone who have a plan for the mass production over 100k pcs per year.
* We do not sell "Wi-Fi Audio Solution" as a finished product. This is just an example of how Murata products are used in actual applications.
Inquiries
All inquiries for Wi-Fi Audio Solution will be processed through the inquiry form. Please click below to send your inquiry.
Inquiries
powered by...
Hardware
Software