Wi-Fi ® sensing for child presence detection(CPD)

Overview

Wi-Fi sensing enables   
high flexibility of sensor location with high detection capability

ORIGIN™ WirelessAI & Murata

Wi-Fi sensing can be freely located in contrast to cameras.   
We can accurately detect breathing and slight movement of children.   

We can detect changes of environment by using real time sensing with combination TRM(WirelessAI™) Technology of Origin AI™ and Murata’s high reliability wireless module.

 

Strengths

  • Existing Wi-Fi system can be used.
  • Tiny motion and breathing can be detected
  • High flexibility of antenna position
  • Child under a blanket and on the floor can be detected
  • Both front seat and rear seat can be covered.
  • No calibration required

Flick scroll

  

Camera

mmWave Radar

Wi-Fi

 

Method

Image

Radio

Radio

Usability

Flexibility of sensor location

Fair

Fair

Good

Calibration

-

Fair

Good

Detection capability

Breathing detection

Poor

Good

Good

Motion detection

Good

Good

Good

Blind spots

Poor

Good

Good

Under blanket

Poor

Good

Good

Localization

Good

Good

Poor

Mechanism

  • Changes of environment can be be detected from changes of radio wave reflections.
  • Breathing can be detected from the periodicity of radio wave reflections.

Applications

*We can accept inquiries only for automotive applications.

Child presence detection

Intruder detection

System configuration example

CPD System configuration

Block Diagram of Wi-Fi system

Two Wi-Fi modules are required to detect a child in the car.   
Existing Wi-Fi systems like in-vehicle infortainment(Car navigation) or telematic control unit can be used.   
Wi-Fi sensing system can be built only by installing Origin AI software in either Wi-Fi system

Support service for PoC(Proof of Concept) test

Murata can provide ”Support Service for PoC Test" before you develop commercial product and service.

Lending of "Evaluation kits"

Technical Support for installation and operation.

*Service offerings are subject to change without notice. Please contact us for details.   
*We will provide evaluation kits to customers who will produce their products more than 10K a year.

Evaluation kit

Evaluation board

Murata Wi-Fi module For Sensing

Chipset

WLAN

NXP Chipset 88W8897

*We can accept inquiries only for automotive applications.

Contact

Please make inquiries about our solutions introduced here using the contact form below.


Partners

Partner Collaboration Solutions

Connectivity Solutions For NVIDIA🄬 JETSON™

Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.

Wi-Fi ® sensing for child presence detection(CPD)

Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.

Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices

Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.

Accelerating the AI & IOT solutions enriching our lives

Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.

VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT

Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.

Electric Imp IoT Connectivity Platform

Innovative platform which simply connects devices and the cloud

LPWA/Bluetooth® Low Energy Tag Linking Solution

"Condition" and "status" management solution utilizing LPWA

Integrated Wi-Fi+Bluetooth® MCU Modules

Integrated Wi-Fi, Bluetooth communication function and micro control unit in a single unit Easy to Use AT Command (Serial Communication)

Ayla IoT Platform

Ayla's end-to-end IoT software applications to provide secure and scalable connectivity, data analytics, and seamless user experiences. Ayla is solving the IoT so you don't have to.