Enter a product part number, or a portion of a part number.
Connectivity Solutions For NVIDIA🄬 JETSON™
Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.
Murata’s certified module on Everynet LoRaWAN® network operated by Telkom Indonesia change the dynamics of Industrial Revolution 4.0 to enable millions of connected IoT devices
Murata provides designers with a turn-key LoRaWAN® connectivity module solution to simplify and accelerate their IoT products development together with Everynet, a global leading LoRaWAN® network operator and Telkom Indonesia, the largest telecommunication and network provider in Indonesia, to enable the deployment of secure end-to-end solutions to address multiple applications in the smart cities, utilities, logistics and tracking, agriculture and many others.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.
VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT
Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.
Locix LPS Indoor Positioning Combines Locix Technology with Murata WiFi Module
Delivers ultra-precise, cost-effective, WiFi-based indoor positioning. Locix’s patented LPS technology and Murata’s WiFi module combine to provide breakthrough performance even in the most dynamic, challenging environments.
Evaluation kit solution for Wi-Fi and Bluetooth🄬 modules for microcomputers (STM32) equipped with real-time OS
Equipped ST Microelectronics wireless LAN provides a turnkey solution which supports realization of applications utilizing wireless networks
Fast OS Boot x Wi-Fi Link Solution
Wi-Fi modules and Ubiquitous QuickBoot integrated solution compatible with IEE802.11ai
Electric Imp IoT Connectivity Platform
Innovative platform which simply connects devices and the cloud
LPWA/Bluetooth® Low Energy Tag Linking Solution
"Condition" and "status" management solution utilizing LPWA
Integrated Wi-Fi+Bluetooth🄬 MCU Modules
Integrated Wi-Fi, Bluetooth communication function and micro control unit in a single unit Easy to Use AT Command (Serial Communication)
Ayla IoT Platform
Ayla's end-to-end IoT software applications to provide secure and scalable connectivity, data analytics, and seamless user experiences. Ayla is solving the IoT so you don't have to.
Wireless LAN Solution for RX63x
Low power consumption wireless LAN solution integrated with an MCU which can be selected according to the Wi-FIR module and system for integrated devices
ECHONET Lite Design Kit
The only development kit to realize HEMS Standard ECHONET Lite in Japan