Sensing solution using Wi-Fi radio wavepowered by the TRM  (WirelessAI™) of Origin Wireless™

Overview

Taking advantage of Wi-Fi radio wave as a sensor

STMicroelectronics eForce Ubiquitous Murata

We can detect changes in the environment by using real time sensing with a combination of. TRM(WirelessAITM)technology of Origin WirelessTM and Murata’s wireless module technology. This technology is enabled by the channel state information (CSI) and H-matrix data provided by Marvell’s IC firmware

Applications using TRM Technology are TRM sensing and TRM Positioning.

We will introduce and demonstrate both ”Presence Monitoring" and "Breath Monitoring" as applications of TRM sensing in this video.

Strengths

  • We can detect changes in the environment and identify the location of source of the changes with the reach of Wi-Fi radio wave indoors because we use multi path of the Wi-Fi wave.
  • Stress free monitoring for indoors comes true with no sensor, no camera and no wearable devices.

Mechanism

  • Changes in the environment are able to be detected from changes in the Wi-Fi radio wave reflections.
  • By reversing the reflection path, the location of the source can be determined.
  • Sensing is available within the reach of Wi-Fi radio

Applications

  • Life Log as a Service

     
  • Presence monitoring

     
  • Sleep monitoring

     
  • Fall detection
    (under developing)

     
  • Asset tracking

     

System configuration example

System configuration example for product is as follows.

You need to develop your products with Murata's Wi-Fi module and Origin Wireless's Software and Cloud Service.

Our Products

Evaluation board
Murata Wi-Fi module For Sensing
Part Number
MP P/N T.B.D.
Chipset
WLAN Marvell 88W8897
Features
WLAN IEEE802.11a/b/g/n/ac, 2x2 MIMO
Bluetooth Ver.4.2
Interface WLAN : PCIe
Bluetooth:UART/PCM
ID Chip:I2C
Dimensions (mm) 22mm × 30 mm
Shield/Mold Metal Shield
Operating Temp. (℃) T.B.D.
  • *We will provide evaluation kits to customers who will produce their products more than 10K a year.
  • *We do not sell "Wi-Fi Sensing Solution" as a finished product. This is just an example of how Murata products are used in actual applications.

Contact

Please make inquiries about our solutions introduced here using the contact form below.


Partners

Related products and software

Murata RF Modules

Murata RF Modules

Connectivity Module Software Solution