Enter a product part number, or a portion of a part number.


In collaboration with EchoStar Mobile, an EchoStar company, Murata introduces Type 2PT module (LBAA0ZZ2PT-001), a highly effective and unique satellite IoT connectivity solution that connect and monitor assets in non-terrestrial areas where traditional cellular or fiber connectivity falls short in the European and North America markets.
The Type 2PT module (PN: LBAA0ZZ2PT-001) extends LoRaWAN® connectivity via S-band satellite on the EchoStar Mobile network. This solution utilizes latest RF IC for uplink only solution optimized for static, non-mobile use case. The inclusion of a temperature compensated crystal oscillator (TCXO) and high-quality crystal oscillators precise timing and reliable data transmission, even in varying environmental conditions. Additionally, the module features a robust matching network and RF switch, which enhance signal integrity and connectivity. With multiple communication interfaces, including SPI and various GPIOs, integration into edge devices is a simple process.
(Semtech and the Semtech logo are registered trademarks or service marks of Semtech Corporation or its subsidiaries.)

Type2PT LBAA0ZZ2PT-001
In remote and hard to reach locations, maintaining reliable Internet of Things (IoT) connectivity is an ongoing challenge. Traditional communication methods fall short, leaving critical operations and assets without coverage. These gaps create an urgent need for a solution that ensures seamless tracking and monitoring in non-terrestrial areas.
Now, you can track and monitor your IoT devices in remote and challenging environments with Satellite communications as it extends LoRaWAN® connectivity to achieve reliable coverage in areas where cellular or fiber connectivity does not exist.
Together, we can create a customized solution that extends the reach of your IoT devices. Contact us today to explore how we can work together to meet your unique needs.

Murata collaborates closely with our customers to design solutions that meet your unique IoT connectivity needs. Our team provides guidance throughout the process to ensure high performance and seamless integration.
Together, we can create a reliable solution optimized for seamless tracking and monitoring in remote locations.
In addition to standard product lines, our expertise in radio frequency (RF) and antenna design, packaging, miniaturization and certification can be applied to develop a custom solution which may be necessary when one solution may not be the right approach for specific applications.
Our Strengths:
Please make inquiries about our solutions introduced here using the contact form below.
Satellite Connectivity using LoRaWAN®
In collaboration with EchoStar Mobile, an EchoStar company, Murata introduces Type 2PT module (LBAA0ZZ2PT-001), a highly effective and unique satellite IoT connectivity solution that connect and monitor assets in non-terrestrial areas where traditional cellular or fiber connectivity falls short in the European and North America markets.
Connectivity Solutions For NVIDIA🄬 JETSON™
Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.
VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT
Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.
Electric Imp IoT Connectivity Platform
Innovative platform which simply connects devices and the cloud
LPWA/Bluetooth® Low Energy Tag Linking Solution
"Condition" and "status" management solution utilizing LPWA
Integrated Wi-Fi+Bluetooth® MCU Modules
Integrated Wi-Fi, Bluetooth communication function and micro control unit in a single unit Easy to Use AT Command (Serial Communication)
Ayla IoT Platform
Ayla's end-to-end IoT software applications to provide secure and scalable connectivity, data analytics, and seamless user experiences. Ayla is solving the IoT so you don't have to.