Wireless Sensing SolutionLINEUP
Wireless Sensing Solution Line Up
Velocity Vibration Sensor Unit
Predictive maintenance of rotating machines such as motors and pumps for more efficient equipment maintenanceAcceleration Vibration Sensor Unit
Predictive maintenance of rotating machines such as motors and pumps for more efficient equipment maintenanceTemperature Humidity Sensor Unit
Temperature and humidity monitoring inside factories and buildingsCT Sensor Unit
Monitoring current consumption of equipment4-20mA and Pulse Signal Unit
Collecting data wirelessly from existing 4-20mA sensors0-5V and Pulse Signal Unit
Collecting data wirelessly from existing 0-5V sensorsRelay Unit (Repeater)
Wireless communication range extender for installations in large facilitiesGateway
Velocity Vibration Sensor UnitLBAC0ZZ1TF

[Applications]
Predictive maintenance of rotating machines such as motors and pumps for more efficient equipment maintenance
- Dimensions
- L: 38mm W: 24mm H: 38mm
- Weight
- 50g (Including battery)
- Communication Interface
- Proprietary ISM sub-1GHz radio certified for use according to each region/country.
- Measurement Parameter
- Peak Acceleration (top 2), Frequency pf Peak Acceleration (top 2), Peak Velocity (top 3), Frequency pf Peak Velocity (top 3), Acceleration RMS, Velocity RMS, Kurtosis, Temperature
- Measurement Specification
-
Absolute Max Rating: ±30G Resolution: 28mG
Detection Frequency:
Acceleration: 10~10,000Hz
Velocity: 10~1,000Hz
Detection Direction: Z axis
Temperature: -10℃~85℃ Resolution: 0.1℃@25℃ - Measurement Accuracy
- Vibration: ±3dB
Temperature: ±1℃@25℃ - Operating Environment
-
Body (Ambient): -10℃~60℃, <90%RH (non-condensing)
Sensor (Surface): -10℃~85℃, <90%RH (non-condensing)
IP65 grade - Power Source
- Lithium thionyl chloride battery 1pc
- Battery Life (reference)
- 1.5 years (at 1 hour report interval and 25℃)
- Measurement Interval
- 1, 5, 10, 15, 30 min
1, 2, 6, 12, 24 h - Installation Method
- Magnet
Acceleration Vibration Sensor UnitLBAC0ZZ1LZ

[Applications]
Predictive maintenance of rotating machines such as motors and pumps for more efficient equipment maintenance
- Dimensions
- L: 38mm W: 24mm H: 38mm
- Weight
- 50g (Including battery)
- Communication Interface
- Proprietary ISM sub-1GHz radio certified for use according to each region/country.
- Measurement Parameter
- Peak Acceleration (top 5), Frequency of Peak Acceleration (top 5), Acceleration RMS, Kurtosis, Temperature
- Measurement Specification
-
Absolute Max Rating: ±30G Resolution: 28mG
Detection Frequency: 12.5Hz~10,000Hz
Detection Direction: Z axis
Temperature: -10℃~85℃ Resolution: 0.1℃@25℃ - Measurement Accuracy
- Vibration: ±3dB
Temperature: ±1℃@25℃ - Operating Environment
-
Body (Ambient): -10℃~60℃, <90%RH (non-condensing)
Sensor (Surface): -10℃~85℃, <90%RH (non-condensing)
IP65 grade - Power Source
- Lithium thionyl chloride battery 1pc
- Battery Life (reference)
- 5 years (at 1-hour report interval and 25℃)
- Measurement Interval
- 15, 30 sec
1, 5, 10, 15, 30 min
1, 2, 6, 12, 24 h - Installation Method
- Magnet
Temperature Humidity Sensor UnitLBAC0ZZ1AN

[Applications]
Temperature monitoring inside factories and buildings for energy savings, environment compliance and productivity improvement
- Dimensions
- L: 90mm W: 45mm H: 27mm
- Weight
- 47.5g (excluding batteries)
- Communication Interface
- Proprietary ISM sub-1GHz radio certified for use according to each region/country.
- Measurement Parameter
- Temperature, Relative Humidity
- Measurement Specification
- Temperature measurement range: -10℃~60℃
Humidity measurement range: 10%RH~90%RH - Measurement Accuracy
- Temperature: ±0.5℃@25℃50%RH
Humidity: ±5%RH@25℃50%RH - Operating Environment
- -10℃~60℃, <90%RH (non-condensing)
- Power Source
- Battery: AAA Lithium Ion Battery (2pcs)
AC Adapter or USB cable - Battery Life (reference)
- 10 years (at 10-min report interval and 25℃)
- Measurement Interval
- 5, 15, 30 sec, 1, 5, 10, 15, 30 and 60 min
CT Sensor UnitLBAC0ZZ1MT/LBAC0ZZ1NT

[Applications]
Monitoring equipment operation status, energy savings and productivity improvement
- Dimensions
- Unit L: 90mm W: 45mm H: 27mm Cable 150mm, 1500mm, 3000mm
- Weight
- 50g (excluding batteries and cable)
- Communication Interface
- Proprietary ISM sub-1GHz Radio Operating frequency certified for use according to each region/country.
- Measurement Parameter
- Current (AC 50/60Hz)
- Measurement Specification
- 0.1~80A or 0.1~200A or 1~500A
- Measurement Accuracy
- ±5% @3A@50A (unit only, does not include CT clamp accuracy)
- Operating Environment
- -10℃~60℃, <90%RH (non-condensing)
- Power Source
- Battery: AAA Lithium Ion Battery (2pcs)
AC Adapter or USB cable - Battery Life (reference)
- 9 years (at 10-min report interval and 25℃)
- Measurement Interval
- 5, 15, 30 sec, 1, 5, 10, 15, 30 and 60 min
4-20mA and Pulse Signal UnitLBAC0ZZ1MU

[Applications]
Collecting data wirelessly from existing 4-20mA sensors. Migrating from manual and ad-hoc data recording to automated and consistent data collection to improve production quality.
- Dimensions
- Unit L: 90mm W :45mm H: 27mm Cable 2m
- Weight
- 50g (excluding batteries and cable)
- Communication Interface
- Proprietary ISM sub-1GHz Radio Operating frequency certified for use according to each region/country.
- Measurement Parameter
- 4-20mA and Pulse Signal (NPN, PNP)
- Measurement Specification
- Measurement Range: 4~20mA, pulse count 0~65535 times
- Measurement Accuracy
- ±1.0% F.S.
- Operating Environment
- -10℃~60℃, <90%RH (non-condensing)
- Power Source
- Battery: AAA Lithium Ion Battery (2pcs)
AC Adapter or USB cable - Battery Life (reference)
- 10 years (at 10-min report interval and 25℃)
- Measurement Interval
- 5, 15, 30 sec, 1, 5, 10, 15, 30 and 60 min
0-5V and Pulse Signal UnitLBAC0ZZ1RU

[Applications]
Collecting data wirelessly from existing 0-5V sensors. Migrating from manual and ad-hoc data recording to automated and consistent data collection to improve production quality.
- Dimensions
- Unit L: 90mm W: 45mm H: 27mm Cable 2m
- Weight
- 50g (excluding batteries and cable)
- Communication Interface
- Proprietary ISM sub-1GHz radio certified for use according to each region/country.
- Measurement Parameter
- 0-5V and Pulse Signal (PNP)
- Measurement Specification
- Measurement Range: 0~5V, pulse count 0~65535 times
- Measurement Accuracy
- ±0.2% typ.
- Operating Environment
- -10℃~60℃, <90%RH (non-condensing)
- Power Source
- Battery: AAA Lithium Ion Battery (2pcs)
AC Adapter or USB cable - Battery Life (reference)
- 10 years (at 10min report interval and 25℃)
- Measurement Interval
- 5, 15, 30 sec, 1, 5, 10, 15, 30 and 60 min
Relay Unit (Repeater)LBAC0ZZ1AR

[Applications]
Wireless communication range extender for installations in large facilities
- Dimensions
- L: 90mm W: 45mm H: 27mm
- Weight
- 50g (excluding batteries)
- Communication Interface
- Proprietary ISM sub-1GHz radio certified for use according to each region/country.
- Operating Environment
- -10℃~60℃, 90%RH (non-condensing)
- Power Source
- AC Adapter or USB cable
- Battery Life (reference)
- 9 years (at 10min report interval and 25℃)
- Measurement Interval
- 5, 15, 30 sec, 1, 5, 10, 15, 30 and 60 min
GatewayLBAC0ZZ1SU

- Dimensions
- L: 170mm W: 109mm H: 27mm (Antennas and antenna connectors not included)
- Weight
- 250g (excluding antennas)
- Communication Interface with Sensor
- Proprietary ISM sub-1GHz Radio Operating frequency certified for use according to each region/country.
- Communication Interface with Host
- WLAN: IEEE 802.11 b/g/n Ethernet: IEEE 802.3 10/100 Base-T
- Operating Environment
- 0~60℃, <90%RH (non-condensing)
- Power Source
- AC Adapter
Proprietary ISM sub-1GHz radio certified for use according to each region/country. For certification status in your country, please contact us.