Solution Technologies

new

Connectivity Solutions For NVIDIA🄬 JETSON™

Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.

new

Wi-Fi ® sensing for child presence detection(CPD)

Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.

new

Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices

Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.

new

Accelerating the AI & IOT solutions enriching our lives

Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.

new

VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT

Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.

Evaluation kit solution for Wi-Fi and Bluetooth🄬 modules for microcomputers (STM32) equipped with real-time OS

Equipped ST Microelectronics wireless LAN provides a turnkey solution which supports realization of applications utilizing wireless networks

Fast OS Boot x Wi-Fi Link Solution

Wi-Fi modules and Ubiquitous QuickBoot integrated solution compatible with IEE802.11ai

Electric Imp IoT Connectivity Platform

Innovative platform which simply connects devices and the cloud

LPWA/Bluetooth® Low Energy Tag Linking Solution

"Condition" and "status" management solution utilizing LPWA

Integrated Wi-Fi+Bluetooth® MCU Modules

Integrated Wi-Fi, Bluetooth communication function and micro control unit in a single unit Easy to Use AT Command (Serial Communication)

Ayla IoT Platform

Ayla's end-to-end IoT software applications to provide secure and scalable connectivity, data analytics, and seamless user experiences. Ayla is solving the IoT so you don't have to.

Wireless LAN Solution for RX63x

Low power consumption wireless LAN solution integrated with an MCU which can be selected according to the Wi-FIR module and system for integrated devices

ECHONET Lite Design Kit

The only development kit to realize HEMS Standard ECHONET Lite in Japan

Articles related to Solution