Enter a product part number, or a portion of a part number.
VitaNet Suite is a Platform as a Service (PaaS) for IP network cloud to connect with non-IP Bluetooth® devices easily and securely, enabling Bluetooth® devices to be one of the most cost effective and secure cloud-controlled IoT solutions. VitaNet Suite is made of software framework that runs on Bluetooth® devices, gateways, and mobile devices combined with authentication service in cloud, keeping distributed VitaNet software all working in concert.
Combined with VitaNet software framework, Murata Bluetooth® Module(MBN52832)makes versatile, secure, and cost effective IoT system possible.

Please contact us for more details.

VitaNet enabled IoT system is ideal for smart industry, smart healthcare, smart office, smart home, and more.
Converting conventional industrial components, like motors, pumps, inverters, to IoT is now feasible. They will become an active part of Industry 4.0 and smart factory mega trends. IoT improves operation efficiency and maintainability. VitaNet enabled industrial components can also help establishing direct end-customer access to offer better customer support.

Healthcare work can be simpler and more efficient. Collecting vital records remotely and automatically with security is no longer a challenge. VitaNet enabled Bluetooth® capable thermometer, body composition meter, BP monitor, glucose meter, pulse oximeter, ECG monitor, wrist band device, etc. can be controlled from cloud and can gather vital records automatically. System can scale from home to large healthcare facilities.

Deployment of great many environment sensors and IoT equipment across many locations for centralized remote monitoring and control was too complex to maintain and was too costly to operate. VitaNet enabled sensors and equipment are ideal for flexible and cost effective deployment, large and small.

Murata Manufacturing: Bluetooth® 5.0 LE Module(MBN52832)
VitaNet: VitaNet Suite software ![]()
*Our solution makes application described above possible. However, Murata Manufacturing is not selling the whole server and/or cloud system(s).
Please make inquiries about our solutions introduced here using the contact form below.
Satellite Connectivity using LoRaWAN®
In collaboration with EchoStar Mobile, an EchoStar company, Murata introduces Type 2PT module (LBAA0ZZ2PT-001), a highly effective and unique satellite IoT connectivity solution that connect and monitor assets in non-terrestrial areas where traditional cellular or fiber connectivity falls short in the European and North America markets.
Connectivity Solutions For NVIDIA🄬 JETSON™
Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.
VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT
Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.
Electric Imp IoT Connectivity Platform
Innovative platform which simply connects devices and the cloud
LPWA/Bluetooth® Low Energy Tag Linking Solution
"Condition" and "status" management solution utilizing LPWA
Integrated Wi-Fi+Bluetooth® MCU Modules
Integrated Wi-Fi, Bluetooth communication function and micro control unit in a single unit Easy to Use AT Command (Serial Communication)
Ayla IoT Platform
Ayla's end-to-end IoT software applications to provide secure and scalable connectivity, data analytics, and seamless user experiences. Ayla is solving the IoT so you don't have to.