Wireless Sensing SolutionLINEUP
Wireless Sensing Solution Line Up
-
Velocity Vibration Sensor Unit
Predictive maintenance of rotating machines such as motors and pumps for more efficient equipment maintenance -
Acceleration Vibration Sensor Unit
Predictive maintenance of rotating machines such as motors and pumps for more efficient equipment maintenance -
Temperature Humidity Sensor Unit
Temperature and humidity monitoring inside factories and buildings -
CT Sensor Unit
Monitoring current consumption of equipment -
4-20mA and Pulse Signal Unit
Collecting data wirelessly from existing 4-20mA sensors -
0-5V and Pulse Signal Unit
Collecting data wirelessly from existing 0-5V sensors -
Relay Unit (Repeater)
Wireless communication range extender for installations in large facilities -
Gateway
Velocity Vibration Sensor UnitLBAC0ZZ1TF
[Applications]
Predictive maintenance of rotating machines such as motors and pumps for more efficient equipment maintenance
- Dimensions
- L: 38mm W: 24mm H: 38mm
- Weight
- 50g (Including battery)
- Communication Interface
- Proprietary ISM sub-1GHz radio certified for use according to each region/country.
- Measurement Parameter
- Peak Acceleration (top 2), Frequency pf Peak Acceleration (top 2), Peak Velocity (top 3), Frequency pf Peak Velocity (top 3), Acceleration RMS, Velocity RMS, Kurtosis, Temperature
- Measurement Specification
-
Absolute Max Rating: ±30G Resolution: 28mG
Detection Frequency:
Acceleration: 10~10,000Hz
Velocity: 10~1,000Hz
Detection Direction: Z axis
Temperature: -10℃~85℃ Resolution: 0.1℃@25℃ - Measurement Accuracy
- Vibration: ±3dB
Temperature: ±1℃@25℃ - Operating Environment
-
Body (Ambient): -10℃~60℃, <90%RH (non-condensing)
Sensor (Surface): -10℃~85℃, <90%RH (non-condensing)
IP65 grade - Power Source
- Lithium thionyl chloride battery 1pc
- Battery Life (reference)
- 1.5 years (at 1 hour report interval and 25℃)
- Measurement Interval
- 1, 5, 10, 15, 30 min
1, 2, 6, 12, 24 h - Installation Method
- Magnet
Acceleration Vibration Sensor UnitLBAC0ZZ1LZ
[Applications]
Predictive maintenance of rotating machines such as motors and pumps for more efficient equipment maintenance
- Dimensions
- L: 38mm W: 24mm H: 38mm
- Weight
- 50g (Including battery)
- Communication Interface
- Proprietary ISM sub-1GHz radio certified for use according to each region/country.
- Measurement Parameter
- Peak Acceleration (top 5), Frequency of Peak Acceleration (top 5), Acceleration RMS, Kurtosis, Temperature
- Measurement Specification
-
Absolute Max Rating: ±30G Resolution: 28mG
Detection Frequency: 12.5Hz~10,000Hz
Detection Direction: Z axis
Temperature: -10℃~85℃ Resolution: 0.1℃@25℃ - Measurement Accuracy
- Vibration: ±3dB
Temperature: ±1℃@25℃ - Operating Environment
-
Body (Ambient): -10℃~60℃, <90%RH (non-condensing)
Sensor (Surface): -10℃~85℃, <90%RH (non-condensing)
IP65 grade - Power Source
- Lithium thionyl chloride battery 1pc
- Battery Life (reference)
- 5 years (at 1-hour report interval and 25℃)
- Measurement Interval
- 15, 30 sec
1, 5, 10, 15, 30 min
1, 2, 6, 12, 24 h - Installation Method
- Magnet
Temperature Humidity Sensor UnitLBAC0ZZ1AN
[Applications]
Temperature monitoring inside factories and buildings for energy savings, environment compliance and productivity improvement
- Dimensions
- L: 90mm W: 45mm H: 27mm
- Weight
- 47.5g (excluding batteries)
- Communication Interface
- Proprietary ISM sub-1GHz radio certified for use according to each region/country.
- Measurement Parameter
- Temperature, Relative Humidity
- Measurement Specification
- Temperature measurement range: -10℃~60℃
Humidity measurement range: 10%RH~90%RH - Measurement Accuracy
- Temperature: ±0.5℃@25℃50%RH
Humidity: ±5%RH@25℃50%RH - Operating Environment
- -10℃~60℃, <90%RH (non-condensing)
- Power Source
- Battery: AAA Lithium Ion Battery (2pcs)
AC Adapter or USB cable - Battery Life (reference)
- 10 years (at 10-min report interval and 25℃)
- Measurement Interval
- 5, 15, 30 sec, 1, 5, 10, 15, 30 and 60 min
CT Sensor UnitLBAC0ZZ1MT/LBAC0ZZ1NT
[Applications]
Monitoring equipment operation status, energy savings and productivity improvement
- Dimensions
- Unit L: 90mm W: 45mm H: 27mm Cable 150mm, 1500mm, 3000mm
- Weight
- 50g (excluding batteries and cable)
- Communication Interface
- Proprietary ISM sub-1GHz Radio Operating frequency certified for use according to each region/country.
- Measurement Parameter
- Current (AC 50/60Hz)
- Measurement Specification
- 0.1~80A or 0.1~200A or 1~500A
- Measurement Accuracy
- ±5% @3A@50A (unit only, does not include CT clamp accuracy)
- Operating Environment
- -10℃~60℃, <90%RH (non-condensing)
- Power Source
- Battery: AAA Lithium Ion Battery (2pcs)
AC Adapter or USB cable - Battery Life (reference)
- 9 years (at 10-min report interval and 25℃)
- Measurement Interval
- 5, 15, 30 sec, 1, 5, 10, 15, 30 and 60 min
4-20mA and Pulse Signal UnitLBAC0ZZ1MU
[Applications]
Collecting data wirelessly from existing 4-20mA sensors. Migrating from manual and ad-hoc data recording to automated and consistent data collection to improve production quality.
- Dimensions
- Unit L: 90mm W :45mm H: 27mm Cable 2m
- Weight
- 50g (excluding batteries and cable)
- Communication Interface
- Proprietary ISM sub-1GHz Radio Operating frequency certified for use according to each region/country.
- Measurement Parameter
- 4-20mA and Pulse Signal (NPN, PNP)
- Measurement Specification
- Measurement Range: 4~20mA, pulse count 0~65535 times
- Measurement Accuracy
- ±1.0% F.S.
- Operating Environment
- -10℃~60℃, <90%RH (non-condensing)
- Power Source
- Battery: AAA Lithium Ion Battery (2pcs)
AC Adapter or USB cable - Battery Life (reference)
- 10 years (at 10-min report interval and 25℃)
- Measurement Interval
- 5, 15, 30 sec, 1, 5, 10, 15, 30 and 60 min
0-5V and Pulse Signal UnitLBAC0ZZ1RU
[Applications]
Collecting data wirelessly from existing 0-5V sensors. Migrating from manual and ad-hoc data recording to automated and consistent data collection to improve production quality.
- Dimensions
- Unit L: 90mm W: 45mm H: 27mm Cable 2m
- Weight
- 50g (excluding batteries and cable)
- Communication Interface
- Proprietary ISM sub-1GHz radio certified for use according to each region/country.
- Measurement Parameter
- 0-5V and Pulse Signal (PNP)
- Measurement Specification
- Measurement Range: 0~5V, pulse count 0~65535 times
- Measurement Accuracy
- ±0.2% typ.
- Operating Environment
- -10℃~60℃, <90%RH (non-condensing)
- Power Source
- Battery: AAA Lithium Ion Battery (2pcs)
AC Adapter or USB cable - Battery Life (reference)
- 10 years (at 10min report interval and 25℃)
- Measurement Interval
- 5, 15, 30 sec, 1, 5, 10, 15, 30 and 60 min
Relay Unit (Repeater)LBAC0ZZ1AR
[Applications]
Wireless communication range extender for installations in large facilities
- Dimensions
- L: 90mm W: 45mm H: 27mm
- Weight
- 50g (excluding batteries)
- Communication Interface
- Proprietary ISM sub-1GHz radio certified for use according to each region/country.
- Operating Environment
- -10℃~60℃, 90%RH (non-condensing)
- Power Source
- AC Adapter or USB cable
- Battery Life (reference)
- 9 years (at 10min report interval and 25℃)
- Measurement Interval
- 5, 15, 30 sec, 1, 5, 10, 15, 30 and 60 min
GatewayLBAC0ZZ1SU
- Dimensions
- L: 170mm W: 109mm H: 27mm (Antennas and antenna connectors not included)
- Weight
- 250g (excluding antennas)
- Communication Interface with Sensor
- Proprietary ISM sub-1GHz Radio Operating frequency certified for use according to each region/country.
- Communication Interface with Host
- WLAN: IEEE 802.11 b/g/n Ethernet: IEEE 802.3 10/100 Base-T
- Operating Environment
- 0~60℃, <90%RH (non-condensing)
- Power Source
- AC Adapter
Proprietary ISM sub-1GHz radio certified for use according to each region/country. For certification status in your country, please contact us.