消除研发嵌入式应用程序的一大障碍“组合问题”,支持客户利用无线通信(Wi-Fi、Bluetooth)“迅速”且“顺利”地研发嵌入式应用程序。也能支持客户利用STM32 Eval Board(测试板)构建预先研发环境。
PN: LBEE5HY1MW-230
CYW43455 Chipset
7.9 x 7.3 x 1.1 mm
802.11 b/g/n/ac + Bluetooth
Type 1MW
Type 1MW EVK板
STM32H743I-EVAL
(测试板)
测试套件
搭载无线LAN(Wi-Fi)功能并不是客户开发产品的最终目的,重要的是嵌入式应用程序要实现什么目的、具有怎样的附加值。
将村田制作所模块连接到STM32H743I-EVAL(测试板),并备齐其工作所需要的全套软件。基本上不需要繁杂的校准作业。客户可以专注于开发应用程序,使用必要的功能。
可以根据客户需要的功能,只提供必要的分割部分。可以减少开发工时数,合理且不失时机地开发。
Applications | Equipment which does not require communication speed, such as home appliances (Air conditioners) | Camera, intercoms, drones, service -robots, etc. |
---|---|---|
Features | For 802.11n Low consumption Quick startup |
For 802.11ac High-speed communication Quick startup |
Product made by STMicroelectronics | STM32F4 Series | STM32F4 Series |
CPU(的微型计算机) | Max. 180 MHz / 225DMIPS ARM Cortex-M4F |
400MHz/856DMIPS ARM Cortex-M7 |
Memory | Dual-bank Flash (Common to 1MB and 2MB products), 256KB SRAM |
Dual bank 2MB Flash,1MB RAM |
Wi-Fi/IF | SDIO2.0 | SDIO4.0 |
LCD TFT Controller | ○(1024×768) | ○(1024×768),MIPI-DSI |
Power Consumption | 3.3V 103mA typ (180 MHz)* 3.3V 103mA typ (180 MHz)* 100µA typ (Stop mode) |
160mA typ (400 MHz)* 170µA typ (Stop mode) |
Module made by Murata Manufacturing | Type 1DX, etc. | Type 1MW, etc. |
Throughput | TCP Station mode TX 20.3 [Mbps] RX 17.0 [Mbps] (2.4 GHz 20 MHz bandwidth) |
TCP Station mode TX 76.2 [Mbps] RX 64.7 [Mbps] (5 GHz 80 MHz bandwidth) |
OS | uC3/Compact | STMCube(FreeRTOS) |
*STM32s current consumption at VDD 3.3V running from flash memory all peripheral enabled
Applicable modules | Type 1DX, Type 1MW |
---|---|
SDIO Driver | Murata Manufacturing Co. Ltd Murata SDIO Driver Software For RTOS
|
Wi-Fi Function |
|
WPS / Wi-Fi Direct | Ubiquitous WPS/Wi-Fi Direct
|
ROM/RAM * | Wi-Fi Driver ROM 60KB~ / RAM 10KB~ Firmware : ROM 510KB(STA)、500KB(AP) WPS / Wi-Fi Direct ROM 130KB~ / RAM 30KB~ |
Bluetooth Spec | Bluetooth 5.0 compliant OpenSynergy Blue SDK 6.x Bluetooth Classic Bluetooth Low Energy
|
---|---|
Profile | Classic GAP, SPP, FTP, HFP, AVP.HID.PAN, etc. Bluetooth Low Energy:GATT, HID over GATT, IPSP, etc. |
ROM/RAM * | Bluetooth ROM 280KB~ / RAM 80KB~ |
Certifications | Component certifications acquired |
*ROM/RAM size depend on Bluetooth function adopted by your system 2018/06時点参考値
STMicroelectronics K.K:STM32F2,Series/STM32F4 Series/STM32H7 Series 测试板
eForce Co.,Ltd:μC3/Compact、μNet3
STMicroelectronics K.K:STMCube(Driver/Middleware/FreeRTOS)
Murata Manufacturing Co.,Ltd:Type1DX,1MW etc,Murata Wi-Fi Driver For RTOS, Murata SDIO Driver For RTOS
Ubiquitous Corporation:Ubiquitous WPS/Wi-Fi Direct, Blue SDK
*“Wi-Fi Turnkey Solution for STM32 Series”本身并不出售,只是作为本公司产品的一个应用示例来介绍。
*Bluetooth”是Bluetooth SIG, Inc.的注册商标。
STM32 F2 STM32 F4 STM32 H7
STM32H7系列以ARM® Cortex®-M7为基础,采用ST Microelectronics的先进40nm Flash存储器工艺制造,具有处理器级性能,属于高端微机。(400 MHz CPU工作时,可以实现2020CoreMark/856DMIPS的性能)
μC3 micro c cube
eForce公司的μITRON4.0规格RTOS
μNet3 micro net cube
eForce公司的嵌入式系统专用TCP/IP协议栈
Ubiquitous WPA/WPS/Wi-Fi Direct
本无线LAN解决方案的目的在于,利用无线LAN设备开发通过Wi-Fi Protected Access(以下简称WPA)、Wi-Fi Protected Setup(以下简称WPS)、Wi-Fi Direct的Wi-Fi Certification标识认证所需的功能。
Murata SDIO Driver Software for RTOS
Murata的无线LAN模块和CPU之间的接口中使用的软件。支持SDIO2.0、3.0、4.0
Murata Wi-Fi Driver Software for RTOS
让村田的Wi-Fi模块工作所需的软件。
Blue SDK
OpenSynergy公司的嵌入用Bluetooth协议栈“Blue SDK”,是为实现国际标准规格的短程无线通信技术“Bluetooth”而研发的软件
用于配备实时OS的微型计算机(STM32)的Wi-Fi、Bluetooth🄬模块 测试套件解决方案
STMicroelectronics生产 提供交钥匙解决方案,可以马上配备无线LAN搭载,并支持创建有效利用无线网络的应用程序
使⾼速OS启动与⾼速Wi-Fi 连接融为一体的低耗电解决方案
这是支持新型IEE802.11ai的本公司Wi-Fi模块与Ubiquitous公司高速Linux/Android启动解决方案QuickBoot有机结合的解决方案。平台可从电源关闭状态高速完成OS启动至Wi-Fi连接,最大限度减少系统耗电量。
Electric Imp IoT平台
简单连接设备与云端的创新型平台
LPWA/Bluetooth® Low Energy标签联动解决方案
“情况”和“状态”管理解决方案有效利用了LPWA