Wi-Fi Audio Solution

Overview

What is Wi-Fi Audio Solution?

By using Murata's Wireless LAN Smart module, Audio Evaluation Board, SDK (Software Development Kit) and Sample Application provided by the chipset vendor, anyone can develop high-quality Wi-Fi audio easily. To begin with, please watch the video below.

To Prepare the Environment Kit for Wireless Audio Development

Anyone can develop the wireless audio easily, using Murata's Wireless LAN Smart module, Audio Evaluation Board, and the SDK and Sample Application provided by the chipset vendor.

* We provide the EVK to someone who have a plan for the mass production over 100k pcs per year.

To Prepare the Environment Kit for Wireless Audio Development

HARDWARE

  • Wireless LAN Smart module: Type1GC Wi-Fi (11 a/b/g/n) + ARM Cortex-R4
  • Audio Evaluation Board: Stereo DAC, equipped with Amplifier

SOFTWARE

Development Environment: WICED™ Studio Audio Sample Code (AirPlay®, HTTP Streaming), CODEC

*We do not sell "Wi-Fi Audio Solution" as a finished product. This is just an example of how Murata products are used in actual applications.

Features

High Quality Wi-Fi Audio Development is Made Simpler

Solution to playing music through Wi-Fi. Wi-Fi's bandwidth is wider than Bluetooth®'s.
Wireless transfer can be done without degrading the quality of the original sound source or cutting the range. It has the merit to play the music with very high sound quality.

  • Easy wireless with built-in MCU Wi-Fi module
  • High quality music data wireless transmission through Broadband communication
  • Support various applications with SDK and Rich Sample Code
Platform Component: Device

Connect to Smartphone or Tablet

It can effortlessly interchange the audio output from the smartphone / tablet to the speakers.

Connect to Smartphone or Table

Play Music from Multiple Speakers

Multiple speakers can be activated and played together simultaneously.

Play Music from Multiple Speakers

5.1ch Wireless Surround System

Furthermore, enabling wireless playback through the 5.1ch surround system, allows users to enjoy the feeling of being immerged in a live music.

5.1ch Wireless Surround System

Major components

To Prepare the Wireless Audio Development Kit

Murata Manufacturing: Wireless LAN Smart Module "Type1GC"Open in a new window

Murata Manufacturing: Audio Evaluation Board

Cypress Semiconductor: SDK, Sample Application "WICED™ Studio" (*External Site)Open in a new window

*We provide the EVK to someone who have a plan for the mass production over 100k pcs per year.

*We do not sell "Wi-Fi Audio Solution" as a finished product. This is just an example of how Murata products are used in actual applications.

Contact

Please make inquiries about our solutions introduced here using the contact form below.


Partners