Enter a product part number, or a portion of a part number.
End-to-End cellular IoT solution from Murata × ST × AVSystem
Leveraging on Murata’s LTE Cat-M1 and NB-IoT modules; STMicro's X-CUBE-CELLULAR SDK; and AVSystem's Anjay L2M2M Client SDK and Coiote IoT Device Management (DM) Platform, this end-to-end solution enables effortless and secure connection for your smart IoT devices.
Connectivity Solutions For NVIDIA🄬 JETSON™
Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.
Murata’s certified module on Everynet LoRaWAN® network operated by Telkom Indonesia change the dynamics of Industrial Revolution 4.0 to enable millions of connected IoT devices
Murata provides designers with a turn-key LoRaWAN® connectivity module solution to simplify and accelerate their IoT products development together with Everynet, a global leading LoRaWAN® network operator and Telkom Indonesia, the largest telecommunication and network provider in Indonesia, to enable the deployment of secure end-to-end solutions to address multiple applications in the smart cities, utilities, logistics and tracking, agriculture and many others.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.
VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT
Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.
Electric Imp IoT Connectivity Platform
Innovative platform which simply connects devices and the cloud
LPWA/Bluetooth® Low Energy Tag Linking Solution
"Condition" and "status" management solution utilizing LPWA
Integrated Wi-Fi+Bluetooth® MCU Modules
Integrated Wi-Fi, Bluetooth communication function and micro control unit in a single unit Easy to Use AT Command (Serial Communication)
Ayla IoT Platform
Ayla's end-to-end IoT software applications to provide secure and scalable connectivity, data analytics, and seamless user experiences. Ayla is solving the IoT so you don't have to.