Enter a product part number, or a portion of a part number.
Murata TypeYD is an embedded Wireless LAN solution providing from RF up to TCP/IP and ECHONET Lite. Module-level FCC/IC, TELEC certifications are available. ECHONET Lite SDK by Ubiquitous enables TCP/IP connectivity applications including ECHONET Lite with its internal ARM Cortex-M3 MCU. We provide total support with source code level analysis with expert engineers. ECHONET Lite is Japanese and international standard for HEMS.
We also offer your custom application development with cloud server.
We provide total support with source code level analysis with expert engineers.
*We do not sell "ECHONET Lite Design Kit" as a finished product. This is just an example of how Murata products are used in actual applications.
Please make inquiries about our solutions introduced here using the contact form below.
Connectivity Solutions For NVIDIA🄬 JETSON™
Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.