This is a low power consumption solution for IoT products combined with Ubiquitous AI corporation's fast OS boot solution "QuickBoot" and Murata Wi-Fi module "Type-1PJ" supporting fast Wi-Fi link specification "IEEE802.11ai".
The product can boot with "QuickBoot" from the power off state in a few seconds, and it can connect to the "IEEE802.11ai" access point in less than 0.1 second.
By reducing the time from OS startup to Wi-Fi connection, Minimize activated state duration to avoid unnecessary current consumption and maximize power consumption reduction.
When a problem such as invasion of a suspicious person occurs, the surveillance camera needs to record a high resolution image and immediately send a large amount of data to the server. In the conventional technology, since the platform must always be in the activated state and the Wi-Fi connection must also be maintained, power consumption is high and it needs the power line.
By "Fast OS Boot x Wi-Fi Link Solution", power consumption can be reduced to the utmost limit, releasing customer products from the power supply line.
Wi-Fi / BT combo module adopted Qualcomm QCA9377 chip supports IEEE802.11ai standard
New technology that can boot Linux / Android OS in just seconds and restore it to the application execution state
The combination dramatically reducing power consumption by fast OS boot and fast Wi-Fi link from the power OFF state as needed
One-stop solution based on the partnership with Ubiquitous AI Corporation and Murata for customer platform
Part Number | |
---|---|
MP P/N | LBEE5ZZ1PJ-164 |
Chipset | |
WLAN | Qualcomm QCA9377-3 |
Features | |
WLAN | IEEE802.11a/b/g/n/ac, 1x1 |
Bluetooth🄬 | Ver.4.2+EDR, Class 1 |
Interface | SDIO3.0 (WLAN) & UART/PCM (BT) |
Dimensions (mm) | 7.2 x 7.4 x 1.25 mm |
Shield/Mold | Shielded Resin |
Operating Temp. (℃) | -30 ~ +85 ℃ |
Certification | FCC/IC Certified |
Murata:Wi-Fi+Bluetooth Module "Type 1PJ"
Ubiquitous AI Corporation:Fast Boot Solution for Linux and Android "Ubiquitous QuickBoot" (*External Site)
Please make inquiries about our solutions introduced here using the contact form below.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.
VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT
Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.