Enter a product part number, or a portion of a part number.
The Position Detection LPS System is a module capable of locating Wi-Fi-equipped devices with accuracy within 1 meter in both indoor and outdoor environments.
Compared with positioning systems utilizing existing Wi-Fi technology, it makes it possible to locate, track, and analyze the positions of persons and objects with extremely high accuracy even in busy indoor environments at low cost.
This system enables enterprises to increase visibility substantially and thereby boost productivity and efficiency.
There are a variety of issues in actual operating settings, such as non-line-of-sight environments or multipath-tolerant environments. Even in such environments, the Locix LPS provides more highly accurate position information than competing products.
Wi-Fi | BLUE TOOTH LE |
ULTRA- WIDEBAND |
LOCIX LPS |
|
---|---|---|---|---|
Sub-m Accuracyindoor,non-line of sight.multipath tolerant | ✕ | ✕ | ○ | ○ |
Total Cost of Ownership | ○ | ✕ | ✕ | ○ |
Flexible Deploument Model | ✕ | ✕ | ✕ | ○ |
Warehouses, Factories
Hospitals
Indoor Navigation
Offices, Retail
The LPS solution utilizes multiple fixed stations (anchors) installed inside the distribution warehouse to track the positions of tags attached to persons and objects in order to improve the flow lines within the warehouse and boost productivity.
- Main functions -
Locix’s patented local positioning system (LPS) technology is employed to collect highly accurate indoor positioning information, and this, combined with highly accurate cloud analysis, is used to provide visualization and unique insights related to operations.
Radio | 2.4/5GHz Locix MAVS11 / Sub-GHz TI CC1310 |
---|---|
WLAN | IEEE802.11a/b/g/n/ac, 2x2 MIMO |
LPAN | IEEE802.15.4 |
Sensors | Temperature, Inertial |
Interface | SPI |
Dimensions | 28mm×30mm |
Shield/Mold | Metal Shield |
Note: The application featured in the utilization example on this page is not itself available for sale. It is introduced here as an example of the ways in which Murata products can be put to use.
Please make inquiries about our solutions introduced here using the contact form below.
Connectivity Solutions For NVIDIA🄬 JETSON™
Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.